Markets
Find a Cable
- 
                                    Firestop FS110 Flexible SDIFire rated, flexible single core LS0H cable suitable for installation wiring.
- 
                                    Firestop FS110 Stranded Conductor Alarm CableFire rated fire alarm circuit LS0H cable suitable for installation wiring.
- 
                                    Firestop FS110 Stranded Conductor MulticoreFire rated multicore LS0H cable suitable for installation wiring.
- 
                                    Firestop FS110 Stranded Conductor SDIFire rated, single core LS0H cable suitable for installation wiring.
- 
                                    Firestop FS90 Stranded Conductor Alarm CableFire rated fire alarm circuit LS0H cable suitable for installation wiring.
- 
                                    Firestop FS90 Stranded Conductor MulticoreFire rated multicore LS0H cable suitable for installation wiring.
- 
                                    FL@TCORE™Indoor drop optical fibre cable with steel wire reinforcement and LSOH sheath. Designed to run from the distribution point to the subscriber, in both home and business premises.
- 
                                    Flat Power Cables2 and 3 core flat TPS, copper conductor V-90, PVC insulated and 3v-90 PVC sheathed. According to AS/NZS 5000.2
- 
                                    FLEXIBLE CORDS 250/440VMulticore Flexcords Ordinary Duty – 250/440V compliant with AS/NZS 3191 and regulatory requirements for Flexible Cords.
- 
                                    Flexible single core Firestop™ cablesOur Flexible Firestop cables not only save lives and protect property. Thanks to the flexibility you can loose your bending equipment and shorten the installation time by far. These low smoke halogen free cables fully comply with the latest New Zealand Standards.
- 
                                    FlexTube®Introducing FlexTube® Cables from Prysmian - Fibre density like no other! The FlexTube® products offer many advantages compared with using standard loose tube optical cable. The innovative micromodule design incorporates soft, flexible fibre units - more dense and quicker to prepare and install. These key benefits of denser design and easier handling translate to major savings in terms of time and cost – and the larger the project, the greater the savings. What does FlexTube® deliver?
- 
                                    Fluid filled cable systemsThe Prysmian name has been synonymous with fluid filled High Voltage cable systems since it invented and introduced its range of products into service in the 1920s. With their proven electrical performance, life expectancy and excellent reliability record, these type of cable systems continue to meet the ever increasing demands of the world-wide transmission and distribution systems up to 1100 kV AC. With its long experience in the design and production Prysmian offers its own comprehensive range of High Voltage accessories for all fluid-filled cable systems, including transformer and switchgear terminations, outdoor terminations with porcelain insulators of various creepage distance, straight and stop joints - sectionalised or non-sectionalised – oil tanks, pressure monitoring and alarm equipment. Prysmian also manufactures and supplies Polypropylene...