Markets
Find a Cable
- 
                                    UC9600 Series Ultra High-Density Patch PanelUCCONNECT® UC9600 series Ultra High-Density Patch Panel is designed to address all the fibre termination and patching requirement for hyper scale date centres. The chassis consist of cold-rolled steel and aluminium to balance the robust and light weight. They can be installed into 19” / ETSI / ANSI racks. The products have sleek design and feel, anodized surface, abrasion resistance and highly durability. Each 1U unit has 6 sliding slots to be equipped with modular 24F cassettes providing up to 144F capacity. The cassettes can be configurated as splice to LC or MPO/MTP® fanout to LC. Hence, they are suitable for OSP cable termination, or optical cable plug and play termination and patching. Available applications include: OSP cable terminated and spliced with LC...
- 
                                    UC9600 Ultra High-Density Module CassettesUC9600 Ultra High-Density Module Cassettes are designed specifically to fit the UC9600 series Ultra High-Density Patch Panel providing various configurations for the hyper scale date centres applications. Features and Benefits Available in Duplex LC or Uni-boot LC patch cordAvailable in G657A, OM3 and OM4Utilises bend-insensitive fibrePlug & Play InstallationQuick release mechanismMPO/MTP® Cassette available with 3xMPO-8, 2xMPO-12, 1xMPO-24Type P (Pair-Flipped) is Draka UC defacto (compatible with Type-B MPO(F) to MPO(F) Trunk Cable), Type A and B availableAvailable in 24F Splice cassette with pigtailsPre-terminate and 100% test from factoryUtilized with UC9600 1U/2U/4U Patch Panel
- 
                                    UnarmouredTwisted pair or triple, V90-HT insulated, Al/polyester overall screened with drain wire, black PVC 5V-90 sheathed.
- 
                                    UnarmouredTwisted pair or triple, V90-HT insulated, element and overall Al/polyester screened with drain wire, black PVC 5V-90 sheathed.
- 
                                    VERTICASAXSDesigned specifically for bringing optical fibre directly to residents of high and low rise apartments and offices, the heart of the VertiCasaXS system features a new concept in optical cable construction allowing remarkably easy fibre access and break-out, reducing the demand for skilled labour and installation time and cost. The VertiCasaXS system provides a fast and flexible means of connecting users in a Multi Dwelling Unit (MDU). The system comprises a main riser cable of up to 144 fibres, which can be easily accessed as needed and either branched directly to individual subscribers on different floors of the MDU without the need for the splicing of fibre within the riser of the building, or alternatively spliced at the riser to a...
- 
                                    With 3 Split Earth4.0 mm² to 10 mm² 3 core plus split earth, X-90 XLPE insulated and 5V-90 PVC sheathed to AS/NZS 5000.1 incorporating a heavy duty tinned copper braid screen over metallised tape.
- 
                                    With Earth Copper Conduct1.5 mm² and 2.5 mm² 3 core, X-90 XLPE insulated and 5V-90 PVC sheathed to AS/NZS 5000.1 incorporating a heavy duty tinned copper braid screen over metallised tape.