Markets
Find a Cable
- 
                                    RETRACTANETXSIf you are looking for a system that can be easily deployed in an existing duct, sub-duct, directly buried or aerial infrastructure, then Prysmian’s RETRACTANETXS solution meets the challenge. In settings such as residential (brownfield or greenfield sites), rural and aerial applications, the RETRACTANETXS solution is fast, flexible, reliable and userfriendly. A combination of a fully integrated connectivity solutions and a full suite of innovative tools allows for efficient and effective installation practices, delivering a reduced Total Cost of Ownership. The unique RetractaCable, filled with smaller fibre modules, runs from the Optical Distribution Point, through trenches or from pole to pole, and can then be cut and retracted from one point to another. It’s then fed or blown directly to the customer premises. RETRACTANETXS offers significant savings...
- 
                                    Ribbon CablesRibbon Fibre Cables offer extremely high fibre density as well as the advantages of Mass Fusion Splicing - where 12 fibres can be fusion spliced in one operation. This has the potential to speed up network roll out and significantly cut splicing and installation costs. Prysmian is the only cable supplier manufacturing fibre ribbons in Australia, these are supplied in a range of fibre count cables from small 72 fibre cables to high capacity 864 fibre cables. Designs up to and including 144 fibres utilise our cost effective central tube construction, while cables from 288 to 864 fibres utilise our reduced diameter multi loose tube design. Our reduced diameter cables have been designed and developed in Australia for Australian conditions and are significantly smaller...
- 
                                    Self-contained fluid filled cablesThese cables are presently suitable for voltages up to 600 kV DC. They can be laid at depths down to approximately 800 m without special precautions; with the use of special fluids and proper armour designs, depths of 2000 m can be reached. The cables designs depend on the feeding length – maximum connection lengths are between 60 to 100 km, depending on system features. The longer the route, the larger the oil duct required. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements.
- 
                                    Self-contained fluid filled cablesThese cables are presently suitable for voltages up to 1000 kV AC. They can be laid at depths down to approximately 800 m without special precautions; with the use of special fluids and proper armour designs, depths of 2000 m can be reached. The cables designs depend on the feeding length – maximum connection lengths are between 60 to 100 km, depending on system features. The longer the route, the larger the oil duct required. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements.
- 
                                    Self-contained fluid filled cablesThese cables are presently suitable for voltages up to 600 kV DC and 1000 kV AC. They can be laid at depths down to approximately 800 m without special precautions; with the use of special fluids and proper armour designs, depths of 2000 m can be reached. The cables designs depend on the feeding length – maximum connection lengths are between 60 to 100 km, depending on system features. The longer the route, the larger the oil duct required. We tailor-make your solutions In order to meet different standards and preconditions we always tailor-make the cable systems in this area. Please contact our experts to specify your requirements.
- 
                                    ShipboardBy tailoring our product range to our customers requirements we believe that we as cable makers are taking an important step towards supplying cabling solutions that will have a decisive impact on increasing our customers’ profitability.
- 
                                    Signalling cablesIn order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
- 
                                    SimplexFerrule assembly for (LC compliant) connectors is a new compact pre-connectorized system, which can be used within ducts of very small size or can be blown into micro ducts, offering an easy and reliable solution to perform FTTx installations. After installation, the ferrule assembly can easily and rapidly be connectorized, avoiding time-consuming and expensive field termination tools and equipment.
- 
                                    Single Core Building Wire0.6/1 kV Building wires and earths, copper conductor, V-90 PVC insulated, unsheathed. According to AS/NZS 5000.1
- 
                                    Single Core CablesClass 2 compacted copper or aluminium conductor, X-90 XLPE insulated, 5V-90 PVC sheathed. According to AS/NZS 5000.1
- 
                                    Single Core Flexible CablesEarth, Class 5 conductor, flexible V-90 insulated. According to AS/NZS 5000.1