PVC cables
The PVC cables presented here are the standard range of cables manufactured by us and held in stock in warehouses throughout New Zealand. If you can’t find what you need please contact us and we’ll tailor-made a cable solution for you. Most of the cables are manufactured with V-90 or V-90HT PVC. These materials are designed with improved thermal ageing characteristics and can be operated continuously at temperatures up to 90°C without detriment. V-90HT can operate up to 105°C for limited periods without detriment.