Fluid filled cable systems
                                                        
                                                        The Prysmian name has been synonymous with fluid filled High Voltage cable systems since it invented and introduced its range of products into service in the 1920s. With their proven electrical performance, life expectancy and excellent reliability record, these type of cable systems continue to meet the ever increasing demands of the world-wide transmission and distribution systems up to 1100 kV AC.
With its long experience in the design and production Prysmian offers its own comprehensive range of High Voltage accessories for all fluid-filled cable systems, including transformer and switchgear terminations, outdoor terminations with porcelain insulators of various creepage distance, straight and stop joints - sectionalised or non-sectionalised – oil tanks, pressure monitoring and alarm equipment.
Prysmian also manufactures and supplies Polypropylene...