Markets
Find a Cable
- 
                                    ArmouredTwisted pair or triple, V90-HT insulated, element and overall Al/polyester screened with drain wire, 5V-90 bedding, SWA, black PVC 5V-90 sheathed.
- 
                                    Bare overheadsOverhead conductors in common use around Australia and are available in all aluminium, aluminium alloy, copper and galvanised or aluminium clad steel constructions.
- 
                                    Bend-insensitive MaxCap OMxMaxCap-BB-OMx combines two of our industry-leading technologies: MaxCap high bandwidth multimode fibre and BendBright bend-insensitive single-mode optical fibre technology. MaxCap-BB-OM2 / OM2+ / OM3 / OM4 optical fibres support compact cable management. This new class of MaxCap multimode fibre combines the support of improved fibre management, with high bandwidth 10G – 40G – 100G system requirements. Improved flexibility for MACs (Moves, Adds, Changes) applied in Local Area Network (LAN) backbones up to 550m (10GBASE-SX), in Data Centres up to 170m at 40G/100G speeds (40GBASE-SR4 and 100GBASE-SR10).
- 
                                    CableMate®Our new CableMate® – always there when you need it. A real mate is someone to rely on when times are tough. So is our new compact CableMate®. Only 80 cm high when folded, but strong as few when you need a helping hand with a 500 metre reel of flats or orange circulars. Not only does it save your back – it also makes your everyday work more simple, comfortable and installations faster. What more can you ask from a real workmate?
- 
                                    Central TubeThis Loose tube dielectric optical cable is designed for external underground installations in ducts by pulling, jetting or floating techniques or by direct burial in open-cut trenches. The cable is designed for installation in areas where mechanical impact is expected. Two types of sheaths can be provided with the Central Loosetube Optical Cable: - UV stabilised Low Smoke Zero Halogen (LS0H), flame retardant compound in compliance with AS 1049. - UV stabilised Polyethylene (PE) in compliance with AS 1049. Two ripcords are provided beneath the sheath for easy removal. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
- 
                                    CLICK-FIT®The CLICK-FIT® plug-in concept is a unique system designed to connect high and extra-high-voltage extruded power cables for 72 kV up to 420 kV. Important features are high reliability combined with fast, easy and man-independent installation techniques that lead to a reduction in project realization time and cost. Following the principle of the CLICK-FIT® concept, the ends of the cables are prepared and provided with plugs. The uniform plug design enables the installation of joints and terminations simply by plugging-in the prepared cable end.
- 
                                    Communication cablesIn order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
- 
                                    Compact Multi-function Joint (CMJ)Compact Multi-function Joints (CMJ) are for jointing of optical fibre cables up to 144 fibres. Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such as Prysmian’s FlexTube. CMJ Features Compact dome closure joint for up to...
- 
                                    Compact Multi-function Joint (CMJ)Compact Multi-function Joints (CMJ) are for jointing of optical fibre cables up to 144 fibres. Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such as Prysmian’s FlexTube. CMJ Features Compact dome closure joint for up to...
- 
                                    ComponentsPrysmian Components offers a wide range of accessories suitable for all requirements, from simple industrial applications to hazardous areas, on and offshore. They include cable connectors and tooling, cable glands as well as cleats and cable fixings. Cable connectors and tooling We can offer a wealth of experience and expertise in the design and manufacture of power cable connectors and tooling. The range includes pre-insulated connectors plus Low and Medium Voltage connectors for both copper and aluminium. Cable glands We have cable glands for a wide range of requirements from simple industrial applications to hazardous areas, on and offshore. Cleats and cable fixings Our complete selection of cable cleats and fixing accessories suit the majority of LV, MV and HV cables. Match individual site requirements with...
- 
                                    Connecting WireSolid PACW, PVC insulated, max resist 94.5, capacitance unbalance max 300/500 m @ 800 hz.
- 
                                    Control cablesIn order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.