Markets
Find a Cable
- 
                                    4C ServiceUnderground residential distribution (URD) service cable is used as final supply to residential dwellings.
- 
                                    6.6 kV cablesChoose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.
- 
                                    AccessoriesIn order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
- 
                                    AccessoriesAccessories for power cables have a significant importance in the reliability of any cable circuit. Our product portfolio features a complete range of different designs, all available to order.
- 
                                    AccessoriesIn order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
- 
                                    AccessoriesIn order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
- 
                                    Accessories for AC transition pointsOur power distribution cables are designed and developed according to various local ratings and requirements.
- 
                                    Adaptor Face Plates for SRS4000The Adaptor Face Plates kit are fitted into the 1, 2 or 3U SRS4000 Splice and Patch Shelves. Each Adaptor Face Plate fits half of 1U. The Adaptor Face Plates can be used to install into an unconfigured Splice and Patch Shelf or can be used to upgrade an existing shelf. Kit ContentsThe kit comprises of an adaptor faceplate and adaptors. Single-Mode Patch Upgrade Kits (Adaptors + faceplate) CodeDescriptionAdaptor ColourXSRSC00145SC/UPC 12f Duplex S/ modeBlueXSRSC00146SC/UPC 24f Quad S/ modeBlueXSRSC00148SC/APC 12f Duplex S/ modeGreenXSRSC00149SC/APC 24f Quad S/ modeGreenXSRSC00153LC/UPC 24f Duplex S/ modeBlueXSRSC00155LC/APC 24f Duplex S/ modeGreen Multi-Mode Patch Upgrade Kits (Adaptors + faceplate) Code DescriptionAdaptor ColourXSRSC00151SC/UPC 12f Duplex MMBeigeXSRSC00157LC/UPC 24f Duplex MMBeige Other configurations are available upon request. Please contact Prysmian to discuss your requirements
- 
                                    Aerial Telephone Cable Figure 8A range of self-supported aerial telephone copper cables featuring integral bearer wire and Dry Core.
- 
                                    AFUMEX – A Safer ChoiceAfumex is a range of halogen free flame retardant cables, which saves lives and money in case of a fire. Gone is the black poisonous smoke, as is the corroding substances that ruin electronics and machines. Remaining is the flexible properties that make the cables so easy to install. Cables can be the means of propagation of a fire from one room to adjacent rooms and the majority of deaths in a fire are due to inhaling dangerous gases, not the least from cables. Plus, the smoke and gas are dark which obstruct evacuation. Afumex is a result of the continuous activity of research and development of the Prysmian, focused on reducing potential hazards during fire by developing materials that limit single flame...
- 
                                    ARM@CORE - All DielectricTerminate the rat battle with heavy armour. Our all-dielectric ARM@CORE fibre optic cables are fully protected against ruthless New Zealand rodents. Despite the solid hardware these loose tube cables are still surprisingly lightweight, flexible and easy to handle. The Prysmian ARM@CORE cable uses glass reinforced plastic (GRP) rods to fully armour the cable and offer the robust protection needed to block rodents and polyamide provides anti-termite protection. Furthermore, the cable uses SM@RTCORE reduced diameter technology and offers a rodent proof cable that is not much larger than a standard loose tube cable. This means that flexibility and ease of installation is maintained. The all dielectric design negates any issues concerning lightning strikes and high soil resistivity, rendering expensive and time-consuming earthing requirements...
- 
                                    ArmouredTwisted pair, V90-HT insulated, each pair overall Al/polyester screened with drain wire, SWA, black PVC 5V-90 sheathed.