Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
New Zealand

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
Missing block: languageswitcher

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. Large Multi-function Joint (LMJ)
  • About Us
    • About Us
    • Prysmian Group in New Zealand
    • Our Brands
    • Our Business
    • Global Presence
    • Ethics & Integrity
    • Mission, Vision & Values
    • History
    • Innovation
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Power Transmission
      • Underground System
      • Submarine Systems
      • Accessories and Services
    • Power Grid
      • Power Grid
      • Power Distribution
      • Medium and Low Voltage Cables
      • Sector and Main Cables
      • Bare Overheads
    • Digital Solutions
      • Digital Solutions
      • Digital solutions cables
      • Optical Fibre
      • Optical Cables
      • Copper Cables
      • Connectivity
      • Datacentre
      • PryTerms
    • Electrification
      • Electrification
      • Construction cables
      • PVC Cables
      • XLPE Cables
      • Fire Resistant Cables
      • Variable Speed Drive Cables
      • Flexible Cords
      • Industrial cables
      • Oil and Gas
      • Transportation
      • Renewable
      • Infrastructure
      • Energy storage
      • Industrial & Costruction
      • Specialties
  • Accessories
  • News
    • News
    • Corporate
    • Construction
    • Industrial markets
    • Telecom
    • Power Distribution
    • Power Transmission
  • Insights
  • Downloads
  • Careers
  • Contact Us
  • Sustainability
  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
close
  • About Uschevron_right
    • chevron_left

      About Us

      Discover More
    • Prysmian Group in New Zealand
    • Our Brands
    • Our Business
    • Global Presence
    • Ethics & Integrity
    • Mission, Vision & Values
    • History
    • Innovation
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Power Transmission
      • Underground System
      • Submarine Systems
      • Accessories and Services
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Medium and Low Voltage Cables
      • Sector and Main Cables
      • Bare Overheads
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Digital solutions cables
      • Optical Fibre
      • Optical Cables
      • Copper Cables
      • Connectivity
      • Datacentre
      • PryTerms
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Construction cables
      • PVC Cables
      • XLPE Cables
      • Fire Resistant Cables
      • Variable Speed Drive Cables
      • Flexible Cords
      • Industrial cables
      • Oil and Gas
      • Transportation
      • Renewable
      • Infrastructure
      • Energy storage
      • Industrial & Costruction
      • Specialties
  • Accessories
  • Newschevron_right
    • chevron_left

      News

      Discover More
    • Corporate
    • Construction
    • Industrial markets
    • Telecom
    • Power Distribution
    • Power Transmission
  • Insights
  • Downloads
  • Careers
  • Contact Us
  • Sustainability

  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. Large Multi-function Joint (LMJ)

Large Multi-function Joint (LMJ)

Large_Multi-function_Joint_LMJ
Description

Large Multi-function Joints (LMJ) are for jointing of optical fibre cables up to 1344 fibres (with option to double capacity using 24 fibre single element trays). Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such as Prysmian’s FlexTube. 

LMJ Features

  • A large closure for optical cable splicing with two vertical tray stacks.
  • Different cap lengths are available to configure the closure to the number of trays required.
  • Maximum capacity is 1344 fibres using 12 fibre single element trays.
  • Capacity can be doubled to 2688 fibres using 24 fibre single element trays.
  • It also can accommodate SC (single circuit) Double Stack trays, for a maximum number of 224 splice trays (4 splices each)
  • Contains a mechanical oval port and central loop storage.
  • Two input manifolds manage cable tubes to a common routing channel.
  • Input manifolds enable fibres to be passed from stack to stack.
  • One mechanical oval port cable entry for cables up to 18 mm. Ten circular port cable entries.
  • Cables are sealed using mechanical sealing glands. Cables from 4 to 23 mm in diameter can be accommodated into each circular port.
  • Multi Way Entry Glands provide alternate mechanical entry to allow up to 8 cables in each circular port.
  • Can accommodate a range of splitter modules from 1x2 to 2x64.
  • World-class sealing to above IP68 rating.
  • Currently available in three sizes: Short (containing 48 splice trays), Medium (containing 80 splice trays) and Long (containing 112 splice trays), with kits available to upgrade the joint between the different capacities.

Applications 
Outside plant optical fibre enclosures for underground and aerial applications. Up to 2688 splices, suitable for optical cable connection, branching and mid-span.

 

Contact us:
PH: 0800 492 225
E-mail: [email protected]

Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Prysmian Group Newsletter

Footer top menu - Prysmian

Prysmian Group Newsletter
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Linkedin

Footer menu - Prysmian

  • About Us
  • Stories
  • Careers
  • Contact Us
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

This website uses analytics cookies to improve your experience. Find out more and set your cookie preferences here. By continuing to use our site or clicking “Allow” you consent to use our cookies.

Click Here

Gallery